Model Code Description |
N/A KHM-G11/2-1112-09X-A |
Connection Type |
N/A (BSP) Female Thread |
Valve Size |
N/A 40 |
Operating Pressure [Max] |
N/A 6000 psi |
Material Body |
N/A Carbon Steel |
Material Spindle and Ball |
N/A Carbon Steel |
Material Ball Seal |
N/A Polyacetal (Standard) |
Material O-Ring |
N/A Nitrile Rubber (NBR) (Buna-N) |
Connection Standard |
N/A BSP Ports with ISO 228 Threads |
Type |
N/A Ball Valve |
Flow Direction |
N/A 2-Way |
Housing Type |
N/A Forged Housing |
Nominal Size |
N/A 40 |
Ball Plating |
N/A Chrome Plated |
Spindle Plating |
N/A Zinc Plated |
Material Spindle Seal |
N/A NBR (Buna N) |
Valve Operator |
N/A Without Handle |
Material Housing |
N/A Carbon Steel |
Housing Surface Plating |
N/A Zinc Plated |
Note for Maximum Pressure |
N/A Dependent upon valve and seal materials selected. |
Weight |
N/A 4.4 kg9.70 lb |
Handle Codes |
N/A Without Handle |
Operating Temperature [Min] |
N/A 14 ºF |
Operating Temperature [Max] |
N/A 176 ºF |
Industry Standards/Certifications |
N/A International Organization for Standardization (ISO) |
BUn |
N/A EA |
Connection Size |
N/A G 1-1/2 (BSP) |
Dimension B |
N/A 3.70 in94 mm |
Diameter D |
N/A 1.50 in38 mm |
Dimension H |
N/A 4.65 in118.2 mm |
Dimension H1 |
N/A 1.77 in45 mm |
Dimension H2 |
N/A 3.93 in99.7 mm |
Dimension H3 |
N/A 0.47 in12 mm |
Dimension SW1 |
N/A 17 mm |
Dimension SW2 |
N/A 70 mm |
Dimension L |
N/A 5.12 in130 mm |