For OEM's requiring mounting solutions to secure non-cylindrical objects such as plastic fuel tanks, HYDAC offers steel band straps.
Unit of Measure

Specifications

Type

Swivel Bolt Band Clamp

Model Code Description

HRSGBLPU 30 B1 107 ST

Clamping Band Material

Stainless Steel

Locking Type

Swivel Bolt

Profile Material

EPDM

Metal Components Materials

Carbon Steel

Hardware

Metric Socket Head Bolts

Type Number

107

BUn

EA

Dimensions

Strap Width

30 mm

Strap Thickness

1.5 mm

Strap Length

12.4 in315 mm

Diameter [Max]

5.4 in138 mm