For OEM's requiring mounting solutions to secure non-cylindrical objects such as plastic fuel tanks, HYDAC offers steel band straps.
Unit of Measure

Specifications

Type

N/A Swivel Bolt Band Clamp

Model Code Description

N/A HRSGBLPU 30 A1HB 178 ST

Clamping Band Material

N/A Stainless Steel

Locking Type

N/A Swivel Bolt

Profile Material

N/A EPDM

Metal Components Materials

N/A Carbon Steel

Hardware

N/A Metric Hex Head Bolts

Type Number

N/A 178

BUn

N/A EA

Dimensions

Thickness

N/A 1.5 mm

Length (L1)

N/A 21.2 in539 mm

Width

N/A 30 mm

Diameter [Min]

N/A 8.4 in214 mm

Diameter [Max]

N/A 9.1 in232 mm