The HRGKS is a clamp designed to mount cylindrical components. It is similar to the HYDAC HYRAC clamp, which is designed for accumulators, with some additional benefits that make it more practical for non-accumulator applications.
Unit of Measure

Specifications

Type

N/A Quick Release Swivel Bolt Clamp

Model Code Description

N/A HRGKSM 2 R 149-157/155 ST

Type Number

N/A 155

Clamping Band Material

N/A Steel

Finish

N/A Zinc Plated

Locking Type

N/A Swivel Bolt

Profile Material

N/A Polyethylene

BUn

N/A EA

Division

N/A ACCESSORIES

Product Group Family

N/A MOUNTING COMPONENTS

Product

N/A CLAMPS

Dimensions

Diameter [Max]

N/A 6.18 in157 mm

Features

N/A

  • Swivel assembly provides for simple installation and a tight fit
  • Support base provides easy access to bolts / unit easy to install
  • The clamp rotates ~270ºF / Easy access
  • Polyethylene profile does not compress
  • Clamp stays tight over time

Note

N/A

  1. Dimensions are in inches (mm) and lbs (kg).
  2. Dimensions are for general information only, all critical dimensions should be verified by requesting a certified print.
  3. For larger sizes contact HYDAC Accessories Group