The HRGKS is a clamp designed to mount cylindrical components. It is similar to the HYDAC HYRAC clamp, which is designed for accumulators, with some additional benefits that make it more practical for non-accumulator applications.
Unit of Measure

Specifications

Type

N/A Quick Release Swivel Bolt Clamp

Model Code Description

N/A HRGPST 0 A 101-109/106 ST B

Type Number

N/A 106

Weight

N/A 0.27 kg0.6 lb

Clamping Band Material

N/A Steel

Finish

N/A Zinc Plated

Locking Type

N/A Swivel Bolt

Profile Material

N/A Polyethylene

BUn

N/A EA

Dimensions

Diameter [Min]

N/A 4 in101 mm

Diameter [Max]

N/A 4.3 in109 mm

Dimension H

N/A 2.1 to 2.2 in52.5 to 55.0 mm

Dimension CMAX

N/A 4.8 in123 mm

Dimension A

N/A 4.3 in110 mm

Dimension S

N/A 0.12 in3 mm

Dimension L

N/A 0.59 in15 mm

Dimension B

N/A 2.52 in64 mm

Dimension E

N/A 1.97 in50 mm

Features

N/A

  • Swivel assembly provides for simple installation and a tight fit
  • Support base provides easy access to bolts / unit easy to install
  • The clamp rotates ~270ºF / Easy access
  • Polyethylene profile does not compress
  • Clamp stays tight over time

Note

N/A

  1. Dimensions are in inches (mm) and lbs (kg).
  2. Dimensions are for general information only, all critical dimensions should be verified by requesting a certified print.
  3. For larger sizes contact HYDAC Accessories Group