Type |
N/A Quick Release Swivel Bolt Clamp |
Model Code Description |
N/A HRGKSM 2 R 163-171/169 ST |
Type Number |
N/A 169 |
Weight |
N/A 0.15 kg0.33 lb |
Clamping Band Material |
N/A Steel |
Finish |
N/A Zinc Plated |
Locking Type |
N/A Swivel Bolt |
Profile Material |
N/A Polyethylene |
BUn |
N/A EA |
Division |
N/A ACCESSORIES |
Product Group Family |
N/A MOUNTING COMPONENTS |
Product |
N/A CLAMPS |
Diameter [Min] |
N/A 6.4 in163 mm |
Diameter [Max] |
N/A 6.7 in171 mm |
Dimension H |
N/A 3.5 to 3.7 in90.1 to 94.1 mm |
Dimension CMAX |
N/A 7.9 in200 mm |
Dimension A |
N/A 9.3 in236 mm |
Dimension S |
N/A 0.12 in3 mm |
Dimension L |
N/A 0.31 in8 mm |
Dimension B |
N/A 3.35 in85 mm |
Dimension E |
N/A 1.57 in40 mm |
Dimension F |
N/A 0.35 in9 mm |
Dimension M |
N/A M6 x 50 |
Dimension T |
N/A 0.8 x 0.03 in20 x 0.8 mm |