The HRGKS is a clamp designed to mount cylindrical components. It is similar to the HYDAC HYRAC clamp, which is designed for accumulators, with some additional benefits that make it more practical for non-accumulator applications.
Unit of Measure

Specifications

Type

N/A Quick Release Swivel Bolt Clamp

Model Code Description

N/A HRGKSM 1 R 137-145/142 ST

Weight

N/A 0.15 kg0.33 lb

Clamping Band Material

N/A Steel

Finish

N/A Zinc Plated

Locking Type

N/A Swivel Bolt

Profile Material

N/A Polyethylene

BUn

N/A EA

Division

N/A ACCESSORIES

Product Group Family

N/A MOUNTING COMPONENTS

Product

N/A CLAMPS

Dimensions

Diameter [Min]

N/A 5.4 in138 mm

Diameter [Max]

N/A 5.7 in145 mm

Base Length

N/A 6.14 in156 mm

Dimension S

N/A 0.12 in3 mm

Dimension L

N/A 0.31 in8 mm

Bolt Hole Distance

N/A 3.35 in85 mm

Dimension E

N/A 1.57 in40 mm

Dimension F

N/A 0.35 in9 mm

Dimension M

N/A M6 x 50

Dimension T

N/A 0.8 x 0.03 in20 x 0.8 mm

Features

N/A

  • Swivel assembly provides for simple installation and a tight fit
  • Support base provides easy access to bolts / unit easy to install
  • The clamp rotates ~270ºF / Easy access
  • Polyethylene profile does not compress
  • Clamp stays tight over time

Note

N/A

  1. Dimensions are in inches (mm) and lbs (kg).
  2. Dimensions are for general information only, all critical dimensions should be verified by requesting a certified print.
  3. For larger sizes contact HYDAC Accessories Group