The HRGKS is a clamp designed to mount cylindrical components. It is similar to the HYDAC HYRAC clamp, which is designed for accumulators, with some additional benefits that make it more practical for non-accumulator applications.
Unit of Measure

Specifications

Type

N/A Quick Release Swivel Bolt Clamp

Model Code Description

N/A HRGPST 1 A 146-154/151 ST BL

Type Number

N/A 151

Weight

N/A 0.42 kg0.93 lb

Clamping Band Material

N/A Steel

Finish

N/A Zinc Plated

Locking Type

N/A Swivel Bolt

Profile Material

N/A Polyethylene

BUn

N/A EA

Dimensions

Diameter [Min]

N/A 5.7 in146 mm

Diameter [Max]

N/A 6.1 in154 mm

Dimension H

N/A 3.1 to 3.2 in78.0 to 82.0 mm

Dimension CMAX

N/A 7.0 in177 mm

Dimension S

N/A 0.12 in3 mm

Dimension E

N/A 1.97 in50 mm

Features

N/A

  • Swivel assembly provides for simple installation and a tight fit
  • Support base provides easy access to bolts / unit easy to install
  • The clamp rotates ~270ºF / Easy access
  • Polyethylene profile does not compress
  • Clamp stays tight over time

Note

N/A

  1. Dimensions are in inches (mm) and lbs (kg).
  2. Dimensions are for general information only, all critical dimensions should be verified by requesting a certified print.
  3. For larger sizes contact HYDAC Accessories Group