For OEM's requiring mounting solutions to secure non-cylindrical objects such as plastic fuel tanks, HYDAC offers steel band straps.
Unit of Measure

Specifications

Type

Swivel Bolt Band Clamp

Model Code Description

HRGBLPU 25 A1 223 ST

Type Number

223

Clamping Band Material

Stainless Steel

Locking Type

Swivel Bolt

Profile Material

EPDM

Metal Components Materials

Carbon Steel

Hardware

Metric Hex Head Bolts

BUn

EA

Dimensions

Strap Width

25 mm

Strap Thickness

1 mm

Strap Length

26.7 in679 mm

Diameter [Min]

10.6 in269 mm

Diameter [Max]

11.3 in287 mm