For OEM's requiring mounting solutions to secure non-cylindrical objects such as plastic fuel tanks, HYDAC offers steel band straps.
Unit of Measure

Specifications

Type

N/A Swivel Bolt Band Clamp

Model Code Description

N/A HRGBLPU 25 A1 214 ST

Type Number

N/A 214

Clamping Band Material

N/A Stainless Steel

Locking Type

N/A Swivel Bolt

Profile Material

N/A EPDM

Metal Components Materials

N/A Carbon Steel

Hardware

N/A Metric Hex Head Bolts

BUn

N/A EA

Dimensions

Thickness

N/A 1 mm

Length (L1)

N/A 25.6 in651 mm

Band Width

N/A 25 mm

Diameter [Min]

N/A 10.2 in259 mm

Diameter [Max]

N/A 10.9 in276 mm