For OEM's requiring mounting solutions to secure non-cylindrical objects such as plastic fuel tanks, HYDAC offers steel band straps.
Unit of Measure

Specifications

Type

N/A Swivel Bolt Band Clamp

Model Code Description

N/A HRGBLPU 25 B1 64 A2

Type Number

N/A 64

Clamping Band Material

N/A Stainless Steel

Locking Type

N/A Swivel Bolt

Profile Material

N/A EPDM

Metal Components Materials

N/A 304 Stainless Steel

Hardware

N/A Metric Socket Head Bolts

BUn

N/A EA

Division

N/A ACCESSORIES

Product Group Family

N/A MOUNTING COMPONENTS

Product

N/A CLAMPS

Dimensions

Strap Width

N/A 25 mm

Strap Thickness

N/A 1 mm

Strap Length

N/A 7.4 in187 mm

Diameter [Min]

N/A 3 in76 mm

Diameter [Max]

N/A 4.1 in104 mm