For OEM's requiring mounting solutions to secure non-cylindrical objects such as plastic fuel tanks, HYDAC offers steel band straps.
Unit of Measure

Specifications

Type

N/A Swivel Bolt Band Clamp

Model Code Description

N/A HRGBLPU 25 B1 94 ST

Type Number

N/A 94

Clamping Band Material

N/A Stainless Steel

Locking Type

N/A Swivel Bolt

Profile Material

N/A EPDM

Metal Components Materials

N/A Carbon Steel

Hardware

N/A Metric Socket Head Bolts

BUn

N/A EA

Division

N/A ACCESSORIES

Product Group Family

N/A MOUNTING COMPONENTS

Product

N/A CLAMPS

Dimensions

Strap Width

N/A 25 mm

Strap Thickness

N/A 1 mm

Strap Length

N/A 11 in279 mm

Diameter [Min]

N/A 4.4 in112 mm

Diameter [Max]

N/A 17.3 in440 mm