Replacement Element for Pall LCS2H1AH
Unit of Measure

Specifications

Type

N/A Diesel Fuel Coalescing Filtration

Style

N/A Cartridge

Seal Material

N/A NBR

Use With

N/A Competitor Filter Housing

Includes

N/A Replacement O-Rings and Lubricant

Operating Temperature [Min]

N/A -10 ºC14 ºF

Operating Temperature [Max]

N/A 107 ºC225 ºF

Efficiency

N/A 99.5 %

Operating Pressure [Max]

N/A 5.2 bar75 psi

Dimensions

Height

N/A 20 in508 mm

Application

Application

N/A Competitive Filter Assemblies Including Pall, Velcon, Parker, and Faudi