Replacement Element for Parker Finite® 10CJBK
Unit of Measure

Specifications

Type

Compressed Gas Filtration

Style

Cartridge

Seal Material

FKM

Material

Pleated Synthetic Microglass

Use With

Parker Finite® J-Series Housings

Operating Temperature [Max]

149 ºC300 ºF

Efficiency

95 %

Filter Rating

0.5 µm

Operating Pressure [Max]

5.2 bar75 psi

Dimensions

Height

8.7 in221 mm

Application

Application

CNG and Compressed Air Filtration