Type |
N/A Bladder Accumulator Repair Kits |
Model Code Description |
N/A Repair Kit 32L HT Buna |
Seal Material |
N/A Buna |
Weight |
N/A 8.5 lb |
Size |
N/A 32 L |
Material |
N/A Buna |
Operating Temperature [Min] |
N/A 5 ºF |
Operating Temperature [Max] |
N/A 180 ºF |
Use With |
N/A SB330H/SB600H |
Medium |
N/A Mineral Oil |
Short Description |
N/A Spare Parts for Bladder Accumulator Repairs |
Division |
N/A ACCUMULATORS |
Product Group Family |
N/A REPAIR & SEAL KITS/PISTONS/REPAIR TOOLS |
Product |
N/A ACCUMULATOR REPAIR KITS |