Type |
N/A Bladder Accumulator Repair Kits |
Model Code Description |
N/A Repair Kit 1L SB600 LT Buna |
Seal Material |
N/A Buna |
Size |
N/A 1 L |
Material |
N/A Low Temperature Buna |
Operating Temperature [Min] |
N/A -40 ºF |
Operating Temperature [Max] |
N/A 250 ºF |
Use With |
N/A SB600 |
Medium |
N/A Mineral Oil (with Low Temperature CS Shell) |
Short Description |
N/A Spare Parts for Bladder Accumulator Repairs |
Division |
N/A ACCUMULATORS |
Product Group Family |
N/A REPAIR & SEAL KITS/PISTONS/REPAIR TOOLS |
Product |
N/A ACCUMULATOR REPAIR KITS |