Type | 
                                                                        N/A Desiccant Breather | 
                                                                                Filter Type | 
                                                                        N/A BD | 
                                                                                Connection Type | 
                                                                        N/A Thread NPT | 
                                                                                Weight | 
                                                                        N/A 0.036 kg0.08 lb | 
                                                                                Connection Size | 
                                                                        N/A 1 in. | 
                                                                                Material Description | 
                                                                        N/A ADAPTER BD THREADED W2.0 1" NPT M | 
                                                                                Configuration | 
                                                                        N/A Adapter | 
                                                                                BUn | 
                                                                        N/A EA | 
                                                                                Filter Rating | 
                                                                        N/A 2 µm | 
                                                                                Division | 
                                                                        N/A ACCESSORIES | 
                                                                                Product Group Family | 
                                                                        N/A BREATHERS-DESSICANT | 
                                                                                Product | 
                                                                        N/A BREATHERS |