Unit of Measure

Specifications

Type

N/A 200

Seal Material

N/A Nitrile-Butadiene Rubber (NBR)

Size

N/A 200

Material

N/A Silica Gel

Indication Type

N/A None

Weight

N/A 1.7 kg3.75 lb

Division

N/A ACCESSORIES

Product Group Family

N/A BREATHERS-DESSICANT

Product

N/A BREATHERS

Technical Specifications

Optimal Flow Rate

N/A 2.64 gpm10 L/min

Filter Rating

N/A 2 µm

Dimensions

Length

N/A 4.65 in118 mm

Diameter

N/A 5.35 in136 mm