Unit of Measure

Specifications

Type

200

Connection Type

Treaded NPT

Seal Material

Nitrile-Butadiene Rubber (NBR)

Size

200

Material

Silica Gel

Connection Size

1 in.

Indication Type

None

Weight

1.7 kg3.75 lb

Division

ACCESSORIES

Product Group Family

BREATHERS-DESSICANT

Product

BREATHERS

Technical Specifications

Optimal Flow Rate

2.64 gpm10 L/min

Filter Rating

2 µm

Dimensions

Length

8.87 in225 mm

Diameter

5.35 in136 mm