A screw-in cartridge, spool type, pressure compensated flow divider/combiner.
Unit of Measure

Specifications

Type

N/A Flow Control Valve

Model Code Description

N/A ST10-01-AS8-N-44

Operating Pressure

N/A 350 bar5000 psi

Nominal Flow

N/A Up to 12 gpm45 L/min

Minimum Fluid Operating Temperature

N/A -20 ºC-4 ºF

Maximum Fluid Operating Temperature

N/A 120 ºC248 ºF

Fluid Compatibility

N/A Mineral-Based or Synthetics with Lubricating Properties

Viscosity

N/A 7.4 to 420 cSt50 to 2000 SUS

Filtration

N/A 21/19/16 or Cleaner (per ISO 4406).
Use with filter rated ß10 ≥ 200.

Cavity

N/A FC10-4

Rougher Cavity Tools

N/A 02580249

Finisher Cavity Tools

N/A 02582048

Cartridge Weight

N/A 0.122 kg0.27 lb

Cartridge Material

N/A Steel with Hardened Work Surfaces, Zinc-Plated Exposed Surfaces, Buna N or Viton® O-Rings, and PTFE Back-Up Rings

Style

N/A Flow Divider/Combiner, Spool Type

Connection Type

N/A SAE-8

Size

N/A 10

Installation

N/A No Orientation Restrictions

Body Material

N/A Aluminum

Seals

N/A Buna-N

Ratio Port 3

N/A 50 %

Ratio Port 4

N/A 50 %

Dividing Synchronization Flow Rate 2 - 4 at 100 bar

N/A 0.74 gpm

Dividing Synchronization Flow Rate 2 - 4 at 1450 psi

N/A 2.8 L/min

Max Inlet Flow

N/A 8 gpm30.4 L/min

Combining Synchronization Flow Rate 2 - 4 at 100 bar

N/A 0.68 gpm

Combining Synchronization Flow Rate 2 - 4 at 1450 psi

N/A 2.6 L/min

Input Flow [Min]

N/A Not less than 25% of Nominal Input flow

Port Size

N/A SAE-8 Ports

BUn

N/A EA

Division

N/A HYDRAULIC DIVISION

Product Group Family

N/A CARTRIDGE VALVES-FLOW CONTROL

Product

N/A CARTRIDGE VALVES

Operation

N/A In the dividing mode, ST10-01 divides the input flow on port 3 between ports 2 and 4, based on the specified ratio, regardless of the operating pressure. In the combining mode, the flow from ports 2 and 4 will be combined into port 3. The division or combining will be maintained even if unequal loads are placed on ports 2 and 4.

The ST10-01 provides synchronizing flow in both combining and dividing modes at bottomed conditions in cylinder applications and at stalled conditions in motor applications. This feature is useful in hydraulic circuits that require cylinders to move at the same time. If one cylinder bottoms out first, the opposite cylinder is provided with a synchronizing flow to allow that cylinder to bottom before both cylinders start moving in the opposite direction.

Features

N/A

  • All external surfaces zinc-plated
  • Hardened parts to ensure minimal wear and extend service life
  • One piece body maximizes reliability and minimizes the effects of eccentricity
  • High accuracy operation
  • Wide flow range down to 25% of nominal flow rating
  • Low pressure drop
  • Provides re-synchronizing flow after completion of the actuator cycle
  • Industry common cavity