HYDAC offers a wide range of direct acting and pilot operated Relief and Reducing Valves. In general, the direct acting valves are faster in response while pilot operated valves have flatter pressure/flow characteristics.

HYDAC Relief Valves are available in direct acting poppet and pilot operated spool types with optional pressure adjustment ranges up to 6000 psi (420 bar). Models are available for flow rates up to 80 gpm (300 l/min).

A screw-in cartridge, direct acting, poppet type relief valvemore

Specifications

Type

Screw-In Cartridge Pressure Relief Valve

Style

Pressure Relief, Direct Acting, Poppet Type

Model Code Description

DB08A-01-SS6-N-330V160

Valve Model

DB08A-01

Ports

SAE-6

Body

Steel

Seals

Buna-N

Adjustment Range

26 to 230 bar

Adjustment Options

Allen Head (HEX 5/32 in.)

Optional Setting

160

Operating Pressure

420 bar

Maximum Flow Rate

38 L/min

Internal Leakage

5 drops/min. (0.25 cc/min) Maximum to 80% of Nominal Setting

Nominal Reseat Pressure

80% of Crack Pressure

Actuated Spring Pressure at 1 Revolution

18 %

Minimum Fluid Operating Temperature

-20 ºC-4 ºF

Maximum Fluid Operating Temperature

120 ºC248 ºF

Fluid Compatibility

Mineral-Based or Synthetics with Lubricating Properties

Viscosity

7.4 to 420 cSt50 to 2000 SUS

Filtration

21/19/16 or Cleaner (Per ISO 4406), Use with Filter Rated ß10 ≥ 200

Installation

No Orientation Restrictions

Cavity

FC08-2

Cavity Tools (Rougher)

02580090

Cavity Tools (Finisher)

02580091

Cartridge Weight

0.220 kg68 g

Cartridge Material

Steel

Work Surface

Hardened

Exposed Surface

Zinc Plated

O-Ring Material

Buna-N or Viton®

Back-Up Ring Material

Polytetrafluoroethylene (PTFE)

Seal Kits

FS082-N, P/N: 03033920

Pressure Compensation

Pressure Relief

Action Type

Direct

Number of Ports/Ways

6

End Type

SAE Port

Valve Operator

Allen Head, Pilot

BUn

EA

Division

HYDRAULIC DIVISION

Product Group Family

CARTRIDGE VALVES-PRESSURE RELIEF

Product

CARTRIDGE VALVES

Operation

N/A The DB08A blocks flow from port 1 to port 2 until the pressure setting is reached at port 1 to lift the spring opposed poppet from its seat, allowing flow from port 1 to port 2. Pressure at port 2 is directly additive to valve pressure setting. Flow from port 2 to port 1 is checked.

Features

N/A

  • Screens to protect pilot orifice from contamination and ensure reliable operation
  • Variety of adjustment mechanism options
  • Spring ranges up to 6000 psi (420 bar)
  • Adjustable under full pressure
  • Stroke limiting device for enhanced safety
  • Fast response with excellent stability
  • All external surfaces zinc-plated
  • Hardened poppet to ensure minimal wear and extend service life
  • One piece body maximizes reliability and minimizes the effects of eccentricity
  • Industry common cavity