HYDAC offers a wide range of direct acting and pilot operated Relief and Reducing Valves. In general, the direct acting valves are faster in response while pilot operated valves have flatter pressure/flow characteristics.

HYDAC Pressure Reducing Valves are direct acting and pilot operated spool types with optional pressure adjustment ranges up to 5000 psi (350 bar). They have been designed to maintain a constant secondary regulated pressure regardless of pressure variation in the primary systemmore

Specifications

Type

Screw-In Cartridge Pressure Relief Valve

Style

Pressure Relief, Direct Acting, Poppet Type

Model Code Description

DB06C-01-C-V-300V275

Valve Model

DB06C-01

Body

Cartridge only

Seals

Viton®

Adjustment Range

0 to 207 bar

Adjustment Options

Allen Head (HEX 1/8 in.)

Optional Setting

275

Operating Pressure

350 bar

Maximum Flow Rate

19 L/min

Internal Leakage

5 drops/min. Maximum to 75% of Nominal Setting

Nominal Reseat Pressure

80% of Crack Pressure

Minimum Fluid Operating Temperature

-29 ºC-20 ºF

Maximum Fluid Operating Temperature

120 ºC248 ºF

Fluid Compatibility

Mineral-Based or Synthetics with Lubricating Properties

Viscosity

7.4 to 420 cSt50 to 2000 SUS

Filtration

21/19/16 or Cleaner (per ISO 4406)

Installation

No Orientation Restrictions

Cavity

FC06-2

Cavity Tools (Rougher)

02582046

Cavity Tools (Finisher)

02582047

Cartridge Weight

68 g

Cartridge Material

Steel

Work Surface

Hardened

Exposed Surface

Zinc Plated

O-Ring Material

Buna-N or Viton®

Back-Up Ring Material

Solid Thermoplastic Polyester

Seal Kits

FS062-V, P/N: 02610185

Pressure Compensation

Pressure Relief

Action Type

Direct

Valve Operator

Allen Head, Pilot

BUn

EA

Division

HYDRAULIC DIVISION

Product Group Family

CARTRIDGE VALVES-PRESSURE RELIEF

Product

CARTRIDGE VALVES

Operation

N/A The DB06C blocks flow from 1 to 2 until the predetermined pressure setting is reached at port 1 to lift the spring opposed poppet from its seat, allowing flow from port 1 to port 2. Pressure at port 2 is directly additive to valve pressure setting. Flow from port 2 to port 1 is checked.

Features

N/A

  • Screens to protect pilot orifice from contamination and ensure reliable operation
  • Variety of adjustment mechanism options
  • Spring ranges up to 5000 psi (350 bar)
  • Positive stop prevents spring from over adjustment
  • Adjustment screw cannot be backed out of the valve
  • Adjustable under full pressure
  • Fast response with excellent stability
  • All external surfaces zinc-plated
  • Hardened poppet to ensure minimal wear and extend service life