Type |
N/A Hose Break Valve |
Model Code Description |
N/A HOUSING RBXB 1 1/16-12SAE |
Style |
N/A Cartridge |
Weight |
N/A 0.88 lb |
Housing Type |
N/A Housing Only |
Design |
N/A Flat Seat Valve |
Direction of Flow (1 to 2) |
N/A Free Flow |
Medium |
N/A General Purpose Hydraulic Oil |
Fluid Temperature |
N/A -20 ºC-4 ºF |
Fluid Temperature |
N/A 80 ºC176 ºF |
Operating Pressure Ratings [Min] |
N/A 10 bar145 psi |
Operating Pressure Ratings [Max] |
N/A 350 bar5000 psi |
Direction of Flow (2 to 1) |
N/A Free Flow; valve automatically closes if flow exceeds preset level |
End Type |
N/A SAE Straight Thread Port, NPT Port |
Connection Size |
N/A SAE 1-1/16-12 |
BUn |
N/A EA |
Division |
N/A ACCESSORIES |
Product Group Family |
N/A CARTRIDGE VALVES |
Product |
N/A FLOW CONTROL VALVES |
Dimension C (Housing) |
N/A 3.25 in83 mm |
Dimension D (Housing) |
N/A 0.75 in19 mm |
Dimension E (Housing) |
N/A 0.59 in15 mm |
Dimension F (Housing) |
N/A 1 1/16-12UNF-2B in |
Dimension Hex (Housing) |
N/A 1.50 in38 mm |
|
N/A
Hose break valves, type RBE must only be used to safeguard users in the event of hose breaks. They must not be used as switching valves for repeated closing actions. |
|
N/A
In order for a hose break valve to work properly there must be a difference between the normal operating flow rate (from pump) and the emergency flow rate created by a hose or line break. The emergency flow rate must be significantly higher than the normal operating flow. Why? The hose break valve is designed to only be closed in an emergency situation. These valves should not be cycled (opened and closed) with the system. Cycling the valve and/or excessive vibrations will lead to premature failure of the valve components. |
|
N/A
This closing flow rate is adjustable. The valve opens automatically by pressurizing connection1. |