The CS 1000 Contamination Sensor is the latest HYDAC development for continuous measurement of solid contamination of fluids.
Using the latest technology and materials, the CS 1000 is a reliable measuring instrument that is permanently mounted on your mobile or industrial equipment.
The attractive cost-to-performance ratio makes it especially interesting for OEM applications. Online, real-time condition monitoring allows you to have total predictive maintenance.
Unit of Measure

Specifications

Type

N/A Contamination Sensor

Model Code Description

N/A CS1220-C-0-0-0-0/ 00

Weight

N/A 1.3 kg2.9 lb

Series

N/A CS

Resolution

N/A 4 Particle Size Channels

Indicator Code

N/A ISO 4406 : 1999; SAE AS 4059 (D)
4 μm(c) >6 μm(c) >14 μm(c) >21 μm(c)

Options

N/A With Display (270º Rotation of Display)

Electrical Connection

N/A Plug M12x1, 8-Pole (Connection cable not included)

Mounting

N/A Inline Version

Modification

N/A Standard

BUn

N/A EA

Technical Specifications

Self-Diagnosis

N/A Continuously with error indication via status LED

Measuring Range - Display up to Class

N/A ISO 7/6/5 to 28/27/26

Measuring Range - Calibration within the Range

N/A ISO 13/11/10 to 23/21/18

Contamination Code

N/A ISO 4406 : 1999, SAE AS 4059 (D)

Operation Pressure [Max] (Sensor Only)

N/A 350 bar5075 psi

Operation Pressure (Through Manifold Block)

N/A 3500 psi

Inlet Connector Size

N/A G 1/4

Inlet Connector Type

N/A ISO 228

Outlet Connector Size

N/A G 1/4

Outlet Connector Type

N/A ISO 228

Sensor Flow Rate

N/A 1.8 to 30 in³/min30 to 500 mL/min

Permissible Viscosity Range

N/A 1 to 1000 cSt15 to 4635 SUS

Fluid Temperature Range

N/A 0 to 85 ºC32 to 185 ºF

Power Supply Voltage

N/A 9 to 36 VDC

Residual Ripple of Supply Voltage

N/A ≤ 10 %

Power Consumption [Max]

N/A 3 W

Maximum Current

N/A 1.5 A

Limit Switching Output

N/A Passive, n-Switching Power MOSFET

Digital Interfaces

N/A RS485 - 2 Conductor Cable

Ambient Temperature Range

N/A -30 to 80 ºC-22 to 176 ºF

Relative Humidity [Max] - Non-Condensing

N/A 95 %

Seal Material

N/A Fluoroelastomer (FPM)

Fluids

N/A Hydraulic/Mineral Oil

Electrical Safety Class

N/A III (Low Voltage Protection)

IP Class

N/A IP 67

Mounting Position

N/A Recommended vertical with direction of flow south to north

Scope of Delivery

N/A

  • Contamination sensor
  • Calibration Certificate
  • Operation and Instruction manual
  • CD with FluMoS Light software and manuals

Application

N/A Monitoring system on vehicles such as

  • Construction equipment
  • Agricultural machinery
  • Mobile and stationary equipment
Industrial hydraulic systems
  • Integration into power unit monitoring systems
  • Hydraulic test stands
Combination with filter unit

Features

N/A

  • Version with or without display
  • Display with pivot-function
  • Display with 6-digit ISO Code (optional)
  • Measurement of solid particle contamination in hydraulic and lubricating fluids
  • Compact and rugged design
  • Data output 4 - 20 mA or 2 to 10 V (min 820 Ω)

Accessories

N/A

  • Connection cable 6.5 ft. with M12x1 connector, screened 8-pole: Part Number 03281220
  • Connection cable 16.4 ft. with M12x1 connector, screened 8-pole: Part Number 02702459
  • Connection cable 9.8 ft. with M12x1 connector, 8-pole: Part Number 02091414
  • CSI-D-5 Contamination Sensor Interface: Part Number 03249563
  • Power Supply-CS1XXX-PS1: Part Number 03376530

Note

N/A We do not guarantee the accuracy or completeness of this information. The information is based on average working condition. For exceptional operating conditions please contact our technical department. All details are subject to technical changes.