The Contamination Test Module CTM-SC is the central module of the CTM series. It serves as the fluid supply and the control of the entire extraction processes and contains the graphical user interface.
Unit of Measure

Specifications

Type

N/A Contamination Test Unit

Seal Material

N/A Viton

Mounting

N/A Stationary

Power Supply Voltage

N/A 24 VDC through a 115 VAC Power Supply Adapter (Supplied)

Digital Interfaces

N/A USB(A); 5 Pole, M12x1, Pin; Bluetooth 1.2, Class 3

Fluids

N/A Diesel Fuel and Mineral Oil Based Hydraulic Fluids

Fluid Temperature Range [Min]

N/A 0 ºC32 ºF

Fluid Temperature Range [Max]

N/A 45 ºC113 ºF

Operation Pressure [Max] (Sensor Only)

N/A 345 bar5000 psi

Permissible Viscosity Range

N/A 2 to 350 cSt33 to 1622 SUS

IP Class

N/A IP50 in operation, IP67 when closed

Short Description

N/A The Contamination Test Module CTM-SC is the central module of the CTM series. It serves as the fluid supply and the control of the entire extraction processes and contains the graphical user interface.