The HYDAC Cleanliness Test Unit CTU 1000 is designed to determine the technical cleanliness especially present on minor contaminated components.
Unit of Measure

Specifications

Type

N/A Contamination Test Unit

Seal Material

N/A Viton

Mounting

N/A Stationary

Power Supply Voltage

N/A 24 VDC through a 115 VAC Power Supply Adapter (Supplied)

Digital Interfaces

N/A USB(A); 5 Pole, M12x1, Pin; Bluetooth 1.2, Class 3

Fluids

N/A Diesel Fuel and Mineral Oil Based Hydraulic Fluids

Fluid Temperature Range [Min]

N/A 0 ºC32 ºF

Fluid Temperature Range [Max]

N/A 45 ºC113 ºF

Operation Pressure [Max] (Sensor Only)

N/A 345 bar5000 psi

Permissible Viscosity Range

N/A 2 to 350 cSt33 to 1622 SUS

IP Class

N/A IP50 in operation, IP67 when closed

Short Description

N/A The HYDAC Cleanliness Test Unit CTU 1000 is designed to determine the technical cleanliness especially present on minor contaminated components.