CS Contamination sensor with water sensor mounted on Manifold block with flow control valve
Unit of Measure

Specifications

Series

N/A CS

Type

N/A Contamination Sensor

Style

N/A Manifold Mounting

Seal Material

N/A Viton

Analog Interfaces

N/A 4 to 20 mA

Electrical Connection

N/A M12 8 Pole

Power Supply Voltage

N/A 9 to 36 VDC

Digital Interfaces

N/A RS 485

Fluids

N/A Mineral Oil Based Hydraulic Fluids

Fluid Temperature Range [Min]

N/A 0 ºC32 ºF

Fluid Temperature Range [Max]

N/A 85 ºC185 ºF

Operating Pressure [Min]

N/A 6.9 bar100 psi

Operation Pressure [Max] (Sensor Only)

N/A 241 bar3500 psi

Permissible Viscosity Range

N/A 1000 cSt4635 SUS

IP Class

N/A IP67

Division

N/A FILTER SYSTEMS

Product Group Family

N/A CONTAMINATION SENSORS

Product

N/A CONTAMINATION SENSORS/CTU