HY-TTC 50 is a powerful electronic control solution for off highway industries that is well-suited for the rough conditions in which it is used. It is part of a complete and compatible product family and is protected by a compact, automotive-style housing suited to mobile applications.
Unit of Measure

Specifications

Model Code Description

N/A HY-TTC 50-CP-082K-768K-0000-000

Operating Temperature [Min]

N/A -40 ºC

Operating Temperature [Max]

N/A 85 ºC

Software

N/A C Programming Environment

Connector Type

N/A 80 Pins

Operating Altitude

N/A 0 to 4000 m

Supply Voltage

N/A 8 to 32 V

Maximum Peak Voltage

N/A 45 V

Maximum Standby Current

N/A 0.5 mA

Maximum Idle Current at 9 V

N/A 0.15 A

Maximum Current

N/A 25 A

European Conformity (CE) Mark

N/A 2014/30/EU

E - Mark

N/A ECE-R10 Rev.4

Electromagnetic Compatibility (EMC)

N/A ISO13766, up to 200 V/m, 20 MHz to 1GHz

Electrostatic Discharge (ESD)

N/A IEC61000-4-2

Load Dump

N/A ISO7637-2, 173 V, 2 Ohm

Ingress Protection (IP) Class

N/A DIN 40050 IP 6K9K EN 60529 IP 65, IP67

Climatic

N/A EN 60068-2-1, -14Nb, -2, -78, -30

Vibration, Shock, Bump

N/A IEC 60068-2-29, -64, -27, -32

Equipment Options

N/A Standard

Weight

N/A 1.43 lb

Division

N/A ELECTRONICS

Product Group Family

N/A MOBILE CONTROLLERS

Product

N/A MOBILE CONTROLLERS / IO MODULES

Dimensions

Length

N/A 147.6 mm

Depth

N/A 39.8 mm

Width

N/A 180.3 mm

Minimum Connector Release Clearance Height

N/A 39.8 mm

Minimum Connector Release Clearance Length

N/A 197.7 mm

Minimum Connector Release Clearance Width

N/A 202.8 mm

CPU Core

CPU Core

N/A
  • 16/32-bit Infineon XC2287 microcontroller, 80 MHz, 768 kB int. Flash, 82 kB int. RAM
  • 64 kbit EEPROM

Interface

Interface

N/A
  • 1 x RS-232 and 1 x LIN serial interfaces
  • 2 x CAN, 125 kbit/s up to 1 Mbit/s

Output Type

Output Type

N/A
  • 8 x digital OUT 2A high-side, PWM, configurable as timer inputs
  • 8 x digital OUT 4A high-side, configurable as analog inputs

Input Type

Input Type

N/A
  • 8 x analog IN 0 to 5V or 0 to 20 mA / 10bit, configured by software alternative use as resistive measurements
  • 4 x current feedback, configurable as digital outputs/lowside 2 A
  • 4 x digital IN (4 timer 0.1Hz to 10 kHz)
  • 8 x digital IN

Other

Other

N/A
  • Internal: monitoring of board temperature, sensor supply and battery
  • 1 x sensor supply 8.5/10.0/14.5 V configurable
  • 2 x sensor supply 5 V

Note

N/A All I/Os and interfaces mentioned are protected against short circuit to GND and BAT+.