HY-TTC 71 is a powerful electronic control solution for off highway industries with 12V power supply. Due to the highly optimized ratio between number of I/Os and the size of the controller, it can be mounted on machines with very little space. Its compact, automotive-style housing withstands extreme conditions such as humidity, vibrations, temperature changes and mechanical load.
Unit of Measure

Specifications

Model Code Description

N/A HY-TTC 71-CP-138K-1.6M-0000-000

Operating Temperature [Min]

N/A -40 ºC

Operating Temperature [Max]

N/A 85 ºC

Software

N/A C Programming Environment

Connector Type

N/A 80 Pins

Operating Altitude

N/A 0 to 4000 m

Supply Voltage

N/A 7 to 16 V

Maximum Peak Voltage

N/A 28 V

Maximum Standby Current

N/A 0.5 mA

Maximum Idle Current at 9 V

N/A 0.15 A

Maximum Current

N/A 35 A

European Conformity (CE) Mark

N/A 2014/30/EU

E - Mark

N/A ECE-R10 Rev.4

Electromagnetic Compatibility (EMC)

N/A CISPR 25 EN 13309 ISO 14982

Electrostatic Discharge (ESD)

N/A ISO 10605

Electrical

N/A ISO 16750-2 ISO 7637-2,-3 Starting Profile, Level II (4,5 V), Functional Status A

Ingress Protection (IP) Class

N/A EN 60529 IP67 ISO 20653 IP6k9k

Climatic

N/A ISO 16750-4

Mechanical

N/A ISO 16750-3

Communication Profile

N/A C Programming

Equipment Options

N/A Standard

Weight

N/A 1.30 lb

Division

N/A ELECTRONICS

Product Group Family

N/A MOBILE CONTROLLERS

Product

N/A MOBILE CONTROLLERS / IO MODULES

Dimensions

Length

N/A 143.13 mm

Depth

N/A 42.77 mm

Width

N/A 216.32 mm

Minimum Connector Release Clearance Height

N/A 42.77 mm

Minimum Connector Release Clearance Length

N/A 197.7 mm

Minimum Connector Release Clearance Width

N/A 216.32 mm

CPU Core

CPU Core

N/A
  • 16/32-bit Infineon XC2288 safety microcontroller, 80 MHz, 1.6 MB int. Flash, 138 kB int. RAM
  • 32 kB ext. EEPROM

Interface

Interface

N/A
  • 1 x CAN, 125 kbit/s up to 1 Mbit/s Optional CAN termination via 2 connector pins

Output Type

Output Type

N/A
  • 6 x digital OUT, up to 2.5 A, high side with freewheeling diode for higher inductive loads
  • 12 x digital OUT, up to 2.5 A, high side for individual outputs

Input Type

Input Type

N/A
  • 10 x analog IN, 0 to 15V Pull-Up in digital IN mode
  • 10 x analog IN, 0 to 15V Pull-Down in digital IN mode
  • 1 x digital timer IN (0.1 Hz to 10kHz) low side, with voltage measurement
  • 2 x analog IN, 0 to 5 V
  • 1 x analog IN, configurable in software 0 - 5V, 0 - 25 mA, 0 - 65 kOhm digital IN low side
  • 1 x analog IN, 0 - 25 mA

Other

Other

N/A
  • Internal: monitoring of board temperature, sensor supply and battery
  • 1 x sensor supply 5 V, 100 mA
  • 3 x analog sensor ground
  • 1 x digital sensor ground

Note

N/A All I/Os and interfaces mentioned are protected against short circuit to GND and BAT+.