The TTC 2038 is a robust and powerful compact electronic control solution for off-highway applications. The TTC 2038 is equipped with Infineon’s TriCore™ Aurix™ TC367 CPU and designed to fulfil the requirements of demanding safety-relevant off-highway and automotive applications.

The TTC 2038 is part of a complete and compatible product range for the off-highway and automotive industry. The module is protected by a compact automotive style housings which is perfectly suited for harsh operating conditions
Unit of Measure

Specifications

Model Code Description

N/A TTC 2038-CP-00-FS5-000

Operating Temperature [Min]

N/A -40 ºC

Operating Temperature [Max]

N/A 85 ºC

Software

N/A C Programming Environment

Connector Type

N/A 48 pins

Operating Altitude

N/A 0 to 4000 m

Supply Voltage

N/A 8 to 32 V

Supply Current at 12/24 V without Load [Max]

N/A 100 mA200 mA

Maximum Current

N/A 24 A

Functional Safety

N/A EN ISO 13849 PL d IEC 61508 SIL2 ISO 19014 MPL d ISO 25119 AgPL d SRL2 ISO 26262 ASIL C

European Conformity (CE) Mark

N/A 2006/42/EC 2014/30/EU

E - Mark

N/A ECE-R10 Rev.6

Electromagnetic Compatibility (EMC)

N/A CISPR 25 EN 13766 IEC 61000-4-2/-3/-4/-5/-6/-8 IEC 61000-6-4 ISO 14982

Electrostatic Discharge (ESD)

N/A ISO 10605

Electrical

N/A ISO 7637-2, -3, limited to 40 V by external load dump protection SO 16750-2

Ingress Protection (IP) Class

N/A EN 60529 IP65 and IP67 ISO 20653 IP6k9k

Climatic

N/A ISO 16750-4

Mechanical

N/A ISO 16750-3

ISOBUS

N/A ISO 11783

Equipment Options

N/A Standard

Weight

N/A 0.73 lb

Division

N/A ELECTRONICS

Product Group Family

N/A MOBILE CONTROLLERS

Product

N/A MOBILE CONTROLLERS / IO MODULES

Dimensions

Length

N/A 147 mm

Depth

N/A 38 mm

Width

N/A 92 mm

Minimum Connector Release Clearance Height

N/A 38 mm

Minimum Connector Release Clearance Length

N/A 208 mm

Minimum Connector Release Clearance Width

N/A 92 mm

CPU Core

CPU Core

N/A
  • 32-Bit Infineon TriCore™ Aurix™ TC367
  • 2 cores (lockstep cores) running at 300 MHz and memory protection for safety-relevant applications
  • Floating-Point Unit and Hardware Security Module
  • 576 KB int. SRAM, 4 MB int. Flash
  • 128 KB int. EEPROM emulation

Interface

Interface

N/A
  • 2 x CAN FD 50 kbit/s up to 2 Mbit/s (1 x CAN FD with wake-up capability and 1 x CAN FD ISOBUS)
  • 4 x SENT with SPC support
  • 1 x LIN

Output Type

Output Type

N/A
  • 8 x PWM OUT up to 1 kHz or digital OUT, up to 4 A, high side, with current measurement, alternative use as digital timer IN (0.1 Hz - 20 kHz) configurable pull-up in groups of 2 or analog IN 12 bit, 0 - 32 V with configurable pull-up or LED control OUT
  • 6 x digital OUT up to 4 A, high side, current sense alternative use as PVG OUT, 10 - 90% of BAT+ or voltage OUT 0 V - 75 % BAT+ or LED control OUT or analog IN 12 bit, 0 - 32 V or 1 x as emergency stop OUT
  • 2 x PWM OUT up to 4 kHz, up to 4 A, low side, current measurement, featuring timer feedback, alternative use digital timer IN (0.1 Hz - 20 kHz) or analog IN 12 bit, 0 - 5 V, 0 - 32 V

Input Type

Input Type

N/A
  • 8 x analog IN 12 bit, 0 - 5 V with configurable pull-up/down, 0 - 25 mA, 0 - 100 kOhm, LED control
  • 2 x analog IN 12 bit, 0 - 5 V, 0 - 32 V with configurable pull-up/down or emergency stop IN
  • 2 x digital timer IN (0.1 Hz - 20 kHz), encoder support, configurable pull-up/down, support for 7/14 mA current loop speed-sensor alternative use as analog IN 12 bit, 0 - 32 V, 0 - 25 mA
  • 4 x digital timer IN (0.1 Hz - 20 kHz), encoder support, configurable pull-up alternative use as analog IN 12 bit, 0 - 32 V or SENT interface or digital IN for switching to GND and BAT+
  • 1 x Terminal 15
  • 1 x Wake-Up

Other

Other

N/A
    Sensor supply
  • 1 x sensor supply, 5 V, max. 150 mA

Note

N/A All inputs and outputs supporting analog IN can also be used as digital Input. All I/Os and interfaces are protected against short circuit to GND and BAT+ and can be configured by software. Board temperature, sensor supply, and supply voltage are monitored by software.