The robust and powerful TTC 2385 mid-sized electronic control solution is equipped with Infineon's TriCore™ Aurix™ TC 377 CPU to fulfill the demanding performance requirements of off-highway and automotive safety applications.

Protected by a compact and robust housing, the device was especially developed for vehicles and machines used in a rugged operating environment and at extreme operating temperatures. Due to the ISO 26262 ASIL C automotive safety certification, the device is also used in road vehicles.
Unit of Measure

Specifications

Model Code Description

N/A TTC 2385-CP-10-FS5-000

Operating Temperature [Min]

N/A -40 ºC

Operating Temperature [Max]

N/A 85 ºC

Software

N/A C Programming Environment

Connector Type

N/A Two 48 pin connector with 2-slot HSD

Operating Altitude

N/A 0 to 4000 m

Supply Voltage

N/A 8 to 32 V

Supply Current at 12/24 V without Load [Max]

N/A 130 mA200 mA

Maximum Current

N/A 45 A

Functional Safety

N/A EN ISO 13849 PL d IEC 61508 SIL2 ISO 19014 MPL d ISO 25119 AgPL d SRL2 ISO 26262 ASIL C

European Conformity (CE) Mark

N/A 2006/42/EC 2014/30/EU

Electromagnetic Compatibility (EMC)

N/A CISPR 25 EN 13766 IEC 61000-4-2/-3/-4/-5/-6/-8 IEC 61000-6-4 ISO 14982

E - Mark

N/A ECE-R10 Rev.6

Electrostatic Discharge (ESD)

N/A ISO 10605

Electrical

N/A ISO 16750-2 ISO 7637-2,-3

Ingress Protection (IP) Class

N/A EN 60529 IP65 and IP67 ISO 20653 IP6k9k

Climatic

N/A ISO 16750-4

Mechanical

N/A ISO 16750-3

ISOBUS

N/A ISO 11783

Equipment Options

N/A Developer Version

Weight

N/A 2.68 lb

Division

N/A ELECTRONICS

Product Group Family

N/A MOBILE CONTROLLERS

Product

N/A MOBILE CONTROLLERS / IO MODULES

Dimensions

Length

N/A 170.6 mm

Depth

N/A 42 mm

Width

N/A 232 mm

Minimum Connector Release Clearance Height

N/A 50 mm

Minimum Connector Release Clearance Length

N/A 70 mm

Minimum Connector Release Clearance Width

N/A 182 mm

CPU Core

CPU Core

N/A
  • 32-Bit Infineon TriCore™ Aurix™ TC 377
  • 3 cores (2 lockstep cores) running at 300 MHz and memory protection for safety-relevant applications
  • Floating-Point Unit and Hardware Security Module
  • 992 KB int. SRAM, 6 MB int. Flash
  • 16 MB ext. Flash, 256 KB int. EEPROM emulation

Interface

Interface

N/A
  • 4 x CAN FD 50 kbit/s up to 2 Mbit/s (1 x CAN with wake-up capability and 1 x CAN ISOBUS)
  • 1 x CAN bus termination configurable via connector pins
  • 2 x 100BASE-TX (internal configurable Ethernet switch)
  • 4 x SENT with SPC support, 1 x LIN

Output Type

Output Type

N/A
  • 18 x PWM OUT up to 1 kHz or digital OUT, up to 4 A (2 x up to 8 A), high side, with current measurement alternative use as digital timer IN (0.1 Hz - 20 kHz), configurable pull-up in groups of 2 or analog IN 12 bit, 0 - 32 V or LED control OUT
  • 10 x digital OUT up to 4 A, high side, current sense alternative use as PVG OUT, 10 - 90% of BAT+ or 4 x as voltage OUT 0 - 10 V or LED control OUT or analog IN 12 bit, 0 - 32 V
  • 8 x PWM OUT up to 4 kHz, up to 4 A, low side, with current measurement (4 x featuring timer feedback) alternative use as analog IN 12 bit, 0 - 5 V, 0 - 32 V or 4 x as digital timer IN (0.1 Hz - 20 kHz)
  • 4 x digital OUT up to 4 A, low side, with current measurement alternative use as analog IN 12 bit, 0 - 5 V, 0 - 32 V
  • 1 x emergency stop OUT*, alternative use as analog IN 12 bit, 0 - 32 V
  • Option to configure up to 4 x H-bridges for motor control*
  • 3 x Status LED

Input Type

Input Type

N/A
  • 8 x analog IN 12 bit, 0 - 5 V, 0 - 25 mA, 0 - 100 kOhm, LED control
  • 8 x digital timer IN (0.1 Hz - 20 kHz), encoder support, configurable pull-up/down, support for 7/14 mA current loop speed sensors alternative use as analog IN 12 bit, 0 - 32 V, 0 - 25 mA
  • 4 x digital timer IN (0.1 Hz - 20 kHz), encoder support, configurable pull-up alternative use as analog IN 12 bit, 0 - 32 V or SENT interface
  • 2 x emergency stop IN*, alternative use as analog IN 12 bit, 0 - 32 V
  • Terminal 15 and Wake-Up

Other

Other

N/A
  • 2 x sensor supply, 5 V, max. 500 mA
  • 1 x sensor supply, 5 - 12 V, max. 2.5 W, configurable by SW in 0.5 V steps

Note

N/A All inputs and outputs supporting analog IN can also be used as digital Input. All I/Os and interfaces are protected against short circuit to GND and BAT+ and can be configured by software. Board temperature, sensor supply, and supply voltage are monitored by software. Two independent shut-off groups for output stages. For details on the standards, see the system manual.