ELH Series Hydraulic Fan Drive Air Cooled Oil Coolers for Mobile Applications

These ELH coolers use a combination of high performance cooling elements combined with a high capacity hydraulic fan drive to give long, trouble free operation in mobile hydraulic applications. The compact design allows the coolers to fit most equipment and provides the highest cooling performance in heat dissipation while minimizing space required.
Unit of Measure

Specifications

Type

Oil Cooler

Style

Oil Cooler

Medium

Mineral Oil to DIN 51524 Part 1 and 2

Size

3

Model Code Description

ELH31.5H14S

BUn

EA

Standard Airflow Direction

Air Pulled Across Heat Exchanger

Mounting Orientation

Any Orientation

Heat Exchanger Material

Aluminum Heavy-Duty Bar and Plate

Filtration

ISO/DIS 4406 Code 19/16- Filtration Grade B25>75

Mounting Type

Welded Steel

Operating Temperature [Max]

130 ºC266 ºF

Motor Capacity

14 CC

Flow Direction

Suction (Standard)

Inlet Type

SAE FORB

Outlet Size

SAE-16

Flow [Min]

7 gpm

Flow [Max]

66 gpm

Pressure Drop [Max]

42 psi

Heat Removed

10 to 22 hp

Ambient Temperature

50 to 104 ºF10 to 40 ºC

Weight

29 lb

Heat Dissipation

Cooling capacity depending on oil flow and the temperature differential ΔT between the oil inlet and air temperature.

Division

COOLING SYSTEMS

Product Group Family

CATALOG COOLERS-MOBILE

Product

CATALOG COOLERS (STANDARD)

Dimensions

Dimension A

11.47 in

Dimension B

16.54 in

Dimension C

14.02 in

Dimension D

3.15 in

Dimension E

9.45 in

Dimension F

9.22 in

Dimension G

6.39 in

Dimension H

10.47 in

Dimension J

12.95 in

Dimension K

0.98 in

Dimension L

14.57 in