The OK Series cooler design uses an axial fan assembly which draws air through the cooler. This offers excellent cooling capacity.
Unit of Measure

Specifications

Type

N/A Oil Cooler

Style

N/A Oil Cooler

Medium

N/A Mineral Oil to DIN 51524 Part 1 and 2

Size

N/A 2

Model Code Description

N/A OK2S3.5B SC

Standard Airflow Direction

N/A Air Pulled Across Heat Exchanger

Mounting Orientation

N/A Any Orientation

Motor Capacity

N/A 230 VAC 460 VAC

Inlet Size

N/A SAE-12

Outlet Size

N/A SAE-12

Flow [Min]

N/A 3 gpm

Flow [Max]

N/A 44 gpm

Heat Removed

N/A 3.2 to 7.0 hp

Pressure Drop [Max]

N/A 33 bar

Heat Dissipation

N/A Cooling capacity depending on oil flow and the temperature differential ΔT between the oil inlet and air temperature.

Division

N/A COOLING SYSTEMS

Product Group Family

N/A CATALOG COOLERS-INDUSTRIAL

Product

N/A CATALOG COOLERS (STANDARD)

Dimensions

Dimension A

N/A 17.46 in

Dimension B

N/A 12.99 in

Dimension C

N/A 13.98 in

Dimension D

N/A 10.04 in

Dimension E

N/A 6.3 in

Dimension F

N/A 11.61 in

Dimension G

N/A 1.59 in

Dimension H

N/A 11.38 in

Dimension J

N/A 2.26 in

Dimension K

N/A 1.38 in