The OK Series cooler design uses an axial fan assembly which draws air through the cooler. This offers excellent cooling capacity.
Unit of Measure

Specifications

Type

N/A Oil Cooler

Style

N/A Oil Cooler

Medium

N/A Mineral Oil to DIN 51524 Part 1 and 2

Size

N/A 6

Accessories

N/A Pressure Bypass Valve

Model Code Description

N/A OK6S3.6BIBP2

Standard Airflow Direction

N/A Air Pulled Across Heat Exchanger

Mounting Orientation

N/A Any Orientation

Motor Capacity

N/A 230 VAC 460 VAC

Inlet Size

N/A SAE-20

Outlet Size

N/A SAE-20

Flow [Min]

N/A 10 gpm

Flow [Max]

N/A 60 gpm

Heat Removed

N/A 12.3 to 21.5 hp

Pressure Drop [Max]

N/A 17 bar

Heat Dissipation

N/A Cooling capacity depending on oil flow and the temperature differential ΔT between the oil inlet and air temperature.

Division

N/A COOLING SYSTEMS

Product Group Family

N/A CATALOG COOLERS-INDUSTRIAL

Product

N/A CATALOG COOLERS (STANDARD)

Dimensions

Dimension A

N/A 24.34 in

Dimension B

N/A 22.99 in

Dimension C

N/A 25.20 in

Dimension D

N/A 16.14 in

Dimension E

N/A 18.98 in

Dimension F

N/A 17.72 in

Dimension G

N/A 3.15 in

Dimension H

N/A 19.69 in

Dimension J

N/A 2.89 in

Dimension K

N/A 1.65 in