OK-LN Series AC Motor Fan Drive Air Cooled Oil Coolers for Industrial Applications

The OK-LN is the optimized, low noise version of the OK series coolers. They are available in sizes 8-14 and have flexible adaptation to various applications to cool industrial hydraulic applications.
Unit of Measure

Specifications

Type

Oil Cooler

Style

Oil Cooler

Medium

Mineral Oil to DIN 51524 Part 1 and 2

Size

8

Model Code Description

OK LN 8L 3.6 B SC

Standard Airflow Direction

Air Pulled Across Heat Exchanger

Mounting Orientation

Any Orientation

Motor Capacity

230 VAC 460 VAC

Inlet Size

SAE-20

Outlet Size

SAE-20

Flow [Min]

10 gpm

Flow [Max]

90 gpm

Heat Removed

18 to 32 hp

Pressure Drop [Max]

27 bar

Heat Dissipation

Cooling capacity depending on oil flow and the temperature differential ΔT between the oil inlet and air temperature.

Dimensions

Dimension A

27.09 in

Dimension B

27.76 in

Dimension C

25.84 in

Dimension D

16.14 in

Dimension E

22.05 in

Dimension F

17.72 in

Dimension G

2.26 in

Dimension H

24.80 in

Dimension J

2.89 in