OK-LN Series AC Motor Fan Drive Air Cooled Oil Coolers for Industrial Applications

The OK-LN is the optimized, low noise version of the OK series coolers. They are available in sizes 8-14 and have flexible adaptation to various applications to cool industrial hydraulic applications.
Unit of Measure

Specifications

Type

Oil Cooler

Style

Oil Cooler

Medium

Mineral Oil to DIN 51524 Part 1 and 2

Size

10

Accessories

Thermostatic Bypass Valve

Model Code Description

OK LN 10L 3.6 B IBT45

Standard Airflow Direction

Air Pulled Across Heat Exchanger

Mounting Orientation

Any Orientation

Motor Capacity

230 VAC 460 VAC

Inlet Size

SAE-24

Outlet Size

SAE-24

Flow [Min]

17 gpm

Flow [Max]

145 gpm

Heat Removed

40 to 83 hp

Pressure Drop [Max]

34 bar

Heat Dissipation

Cooling capacity depending on oil flow and the temperature differential ΔT between the oil inlet and air temperature.

Dimensions

Dimension A

36.09 in

Dimension B

36.61 in

Dimension C

40.55 in

Dimension D

31.89 in

Dimension E

27.56 in

Dimension F

33.46 in

Dimension G

2.95 in

Dimension H

35.83 in

Dimension J

6.31 in