Coaxial 2/2 - Way valve, direct acting
Unit of Measure

Specifications

Thread Type

BSPP

Thread Size

G 1

Nominal Size

DN20

Type

2/2 Way Valve

Body Material

Brass (Standard)

Seal Material

Static Seal: Fluorocarbon (FKM)
Dynamic Seal: Polytetrafluoroethylene (PTFE)

Seat Material

Fluorocarbon (FKM)

Media

Gaseous, Liquid, Contaminated

Pressure [Max]

20 bar290 psi

Weight

5.4 kg11.91 lb

Switching Function

Normally Closed

Actuator Type

Electric

Series

CX Direct Acting

Mounting Type

Mounting Bracket

Operating Temperature [Min]

-10 ºC14 ºF

Operating Temperature [Max]

100 ºC212 ºF

Voltage

24 V

Flow Direction

As Marked

Degree of Protection

IP 65 When Fitted with Connector Plug

Number of Ways

2/2

Back Pressure [Max]

16 bar232 psi

Mounting Position

No Orientation Restrictions

Thread Type 2

BSPP

Thread Size 2

G 1

Division

ACCESSORIES

Product Group Family

PROCESS AND AUTOMATED VALVES

Product

BALL VALVES

Dimensions

Dimension B

215 mm

Height

8.46 in