Thread Type | 
                                                                        N/A BSPP | 
                                                                                Type | 
                                                                        N/A Coaxial Valve | 
                                                                                Body Material | 
                                                                        N/A Brass (Standard) | 
                                                                                Seal Material | 
                                                                        
                                                                                    
                                                                                        N/A
                                                                                          Static Seal: Fluorocarbon (FKM) Dynamic Seal: Fluorocarbon (FKM)  | 
                                                    
                                                                                Seat Material | 
                                                                        N/A Polytetrafluoroethylene (PTFE) | 
                                                                                Media | 
                                                                        N/A Gaseous, Liquid, Contaminated | 
                                                                                Pressure [Max] | 
                                                                        N/A 64 bar928 psi | 
                                                                                Switching Function | 
                                                                        N/A Normally Closed | 
                                                                                Actuator Type | 
                                                                        N/A Electric | 
                                                                                Operating Temperature [Min] | 
                                                                        N/A -10 ºC14 ºF | 
                                                                                Operating Temperature [Max] | 
                                                                        N/A 100 ºC212 ºF | 
                                                                                Flow Direction | 
                                                                        N/A As Marked | 
                                                                                Number of Ways | 
                                                                        N/A 3/2 | 
                                                                                Back Pressure [Max] | 
                                                                        N/A 16 bar232 psi | 
                                                                                Mounting Position | 
                                                                        N/A No Orientation Restrictions | 
                                                                                Division | 
                                                                        N/A ACCESSORIES | 
                                                                                Product Group Family | 
                                                                        N/A PROCESS AND AUTOMATED VALVES | 
                                                                                Product | 
                                                                        N/A BALL VALVES |