Unit of Measure

Specifications

Thread Type

BSPP

Type

2/2 Way Piston Valve

Media

Gaseous, Liquid, Contaminated

Pressure [Max]

7 bar101 psi

Operating Temperature [Min]

-10 ºC14 ºF

Operating Temperature [Max]

100 ºC212 ºF

Flow Direction

As Marked

Switching Function

Normally Closed

Actuator Type

Pneumatic

Number of Ways

2/2

Back Pressure [Max]

16 bar232 psi

Mounting Position

No Orientation Restrictions