Type | 
                                                                        N/A 2/2 Way Manifold Coaxial Valve Plug-In | 
                                                                                Series | 
                                                                        N/A CX Plug-In | 
                                                                                Body Material | 
                                                                        N/A Brass | 
                                                                                Seal Material | 
                                                                        
                                                                                    
                                                                                        N/A
                                                                                          Static Seal: Fluorocarbon (FKM) Dynamic Seal: Polytetrafluoroethylene (PTFE)  | 
                                                    
                                                                                Pressure [Max] | 
                                                                        N/A 100 bar1450 psi | 
                                                                                Operating Temperature [Min] | 
                                                                        N/A -10 ºC14 ºF | 
                                                                                Operating Temperature [Max] | 
                                                                        N/A 100 ºC212 ºF | 
                                                                                Voltage | 
                                                                        N/A 24 V | 
                                                                                Switching Function | 
                                                                        N/A Normally Closed | 
                                                                                Actuator Type | 
                                                                        N/A Electric | 
                                                                                Operating Pressure [Max] | 
                                                                        N/A 100 bar1450 psi | 
                                                                                Degree of Protection | 
                                                                        N/A IP 65 When Fitted with Connector Plug | 
                                                                                Number of Ways | 
                                                                        N/A 2/2 | 
                                                                                Thread Type | 
                                                                        N/A BSPP | 
                                                                                Thread Size | 
                                                                        N/A G 1/4 | 
                                                                                Weight | 
                                                                        N/A 2.055 kg4.53 lb | 
                                                                                Division | 
                                                                        N/A ACCESSORIES | 
                                                                                Product Group Family | 
                                                                        N/A PROCESS AND AUTOMATED VALVES | 
                                                                                Product | 
                                                                        N/A BALL VALVES |