Unit of Measure

Specifications

Type

2/2 Way Manifold Coaxial Valve Plug-In

Series

CX Plug-In

Body Material

Brass

Seal Material

Static Seal: Fluorocarbon (FKM)
Dynamic Seal: Polytetrafluoroethylene (PTFE)

Pressure [Max]

40 bar580 psi

Operating Temperature [Min]

-10 ºC14 ºF

Operating Temperature [Max]

100 ºC212 ºF

Voltage

24 V

Switching Function

Normally Closed

Actuator Type

Electric

Operating Pressure [Max]

40 bar580 psi

Degree of Protection

IP 65 When Fitted with Connector Plug

Number of Ways

2/2

Thread Type

BSPP

Thread Size

G 3/8

Weight

2.048 kg4.51 lb

Division

ACCESSORIES

Product Group Family

PROCESS AND AUTOMATED VALVES

Product

BALL VALVES

Dimensions

Length

2.05 in52 mm

Height

7.60 in193 mm