• The SMU1200 Sensor Monitoring Unit is a display unit for the HYDAC fluid sensors which is designed for the display and storage of the measurement data. The following combination of fluid sensors can be connected directly: Contamination Sensor CS 1000 and Aqua Sensor AS 1000, Metallic Contamination Sensor MCS 1000 and Aqua Sensor AS 1000.
  • Simple installation parallel to the customer system (Hydac Sensor Interface HSI for SMU 1200, forwarding of the sensor's own analogue and switching outputs)
  • Simple installation by means of magnet holder or top-hat rail installation
  • High protection class with IP67, no switch cabinet construction required
  • Plug & Work unit including the necessary 5 m connection cable for direction connection of the sensors (sensor connections via M12x1 plug-in connectors, no programming required)
  • Depiction of the measurement data on large display screen
  • Simple operation per keyboard
  • Data memory in SMU with date and time stamp
  • Reading out the measured values with the supplied (commercially available) USB memory stick via USB master socket
  • Simple data processing and data evaluation by means of MS-Excel or HYDAC Fluid Monitoring software FluMoS
  • Automatic program start after resumption of voltage, no loss of measurement data
Unit of Measure

Specifications

Short Description

N/A Sensor interface

Type

N/A Diagnostic Tool

Style

N/A Wall Mount

Weight

N/A 0.91 kg2.0 lb

Material

N/A Plastic

Operating Temperature [Min]

N/A 0 ºC32 ºF

Operating Temperature [Max]

N/A 55 ºC131 ºF

Division

N/A FILTER SYSTEMS

Product Group Family

N/A CONTAMINATION SENSORS

Product

N/A CONTAMINATION SENSORS/CTU

Features

N/A The Sensor Monitoring Unit SMU1200 is a display unit for fluid sensors and is designed to display and store measured data.