This compact 7.0" monitor with built-in, high-end Vision2 display controller provides maximum performance under extreme environmental conditions and is therefore perfectly suited for use in off-highway vehicles. The unit may either be mounted in the vehicle dashboard or through a RAM ball elsewhere in the vehicle cockpit in portrait or landscape orientation. It offers full IP 65 protection. The display is characterized by low reflection and high color saturation and provides optimal readabilitymore
Unit of Measure

Specifications

Model Code Description

HY-EVISION2 7.0-CD-Q-P-000000-E-000

Operating Temperature [Min]

-30 ºC

Operating Temperature [Max]

60 ºC

Resolution

800 (W) x 480 (H) Pixels

Active Area (Horizontal)

152.4 mm

Active Area (Vertical)

91.44 mm

Liquid Crystal Display (LCD) Type

TFT (Thin Film Transistor) Active Matrix

Backlight

Light Emitting Diode (LED)

Life of Backlight at +25 ºC (Constant)

50,000 h

Housing Type

Robust Housing with Powder-Coated Die-Cast Front

Luminance

500 cd/m²

Horizontal Viewing Angle

±70 º

Vertical Viewing Angle

±60 º

Contrast Ratio

600:1

Storage Temperature Range

-30 to 80 ºC

Supply Voltage

9 to 32 V

European Conformity (CE) Mark

2014/30/EU

E - Mark

ECE-R10

Electromagnetic Compatibility (EMC)

EN 13309

Electrostatic Discharge (ESD)

ISO 10605

Electrical

ISO 16750-2 ISO 7637-3

Ingress Protection (IP) Class

ISO 20653 IP6k5

Climatic

ISO 16750-4

Mechanical

ISO 16750-3

Equipment Options

Non-Touch, RAM Memory: 256 MB, Flash Memory: 512 GB

Communication Profile

CODESYS Run-Time System

Weight

2.87 lb

Dimensions

Display Diagonal Size

7.0 in. (17.8 cm) 16:9 Aspect Ratio

Length

235 mm

Depth

52.4 mm

Height

135 mm

System Components

System Components

  • Freescale i.MX51x application processor 32bit ARM Cortex A8 800MHz
  • 512 MB Flash; 256 MB RAM
  • RTC buffered by supercapacitor
  • Membrane keyboard with 10 freely programmable buttons with backlight
  • Auto-dimmable display backlight via ambient light sensor
  • Internal temperature sensors for ambient and CPU temperature
  • Panel or cabin mount, landscape or portrait orientation

Interface

Interface

  • 2 x video input for external composite video cameras
  • 2 x CAN,125 kbit/s up to 1 Mbit/s
  • 1 x RS-232 and 1 x Ethernet 100 Mbit/s
  • 1 x USB 2.0 (Host)
  • Terminal 15 for ignition input
  • Wake-up Pin

Software

Software

  • Programmable in CODESYS® V3 with enhanced target visualization, including support for CANopen® master
  • Display of .pdf-files and animations
  • Picture-in-Picture functionality
  • Sleep Mode - wake-up to full operation within less than half a second

Note

N/A Reverse polarity protection and protection of all external interfaces (except USB) against short circuit to GND and BAT+.