HVT 1100 is a digital camera that has been specially developed for the field-of-view extension and process monitoring in mobile machines.

The camera features a compact, rugged housing and is suited for a wide range of applications thanks to the large variance of available fields of view.

The HVT 1100 is equipped with a 1.3 MP image sensor with HDR function (typical output format: 1280 x 960 pixels). Hence, even under demanding environmental conditions (e.g. twilight or backlight), the cameramore
Unit of Measure

Model Code Description

HVT 11LA-F53-2-6D6A-000

Features

  • Top quality and reliability due to the use of automotive components (image sensor and image processor)
  • Large selection of optics, suitable for the application
  • Possibility to integrate customer and application-specific overlays into the image
  • High level of robustness
  • Customer-specific adaptations possible, i.e. for connector, mount, etc.

Horizontal field of view

120°

Image Sensor

Automotive CMOS colour sensor
  • AEC-Q100 Grade 2
  • 3.0 µm Back-Side-Illuminated Pixel
  • Rolling-Shutter (RS)
  • Intergrated automotive qualified image processor

Resolution

Among others:
  • 1280 x 960 (factory settings) – 320 x 240 (aspect ratio 4:3),
  • 1280 x 800 – 320 x 200 (aspect ratio 16:10)

Band Width

4 to 85 Mbit/s

Image Rate

30 fps (factory settings)

Dynamic Range

HDR (factory settings)

3A functions

Aktiv (factory settings)

Transmisssion Standard

100Base-T1 (BroadR-Reach, 100 Mbit/s)

Protocol for video transmission

UDP / RTP (factory settings) or AVB

Configuration standard acc. to ISO 17215 (VCIC / SOME/IP)

Among others:
  • IP-Address
  • Streaming-Ports
  • Resolution / image rate

Image compression

Choice between MJPEG or h.264

Electrical connection for data transmission

M12 D-coded, connector plug

Operating Temperature [Min]

-40 ºC

Operating Temperature [Max]

85 ºC

Storage Temperature Range

-40 to 85 ºC

Vibration resistance acc. to ISO 16750-3

58.5 m/s² r.m.s.

Shock resistance acc. to DIN EN 60068-2-27

31 g / 18 ms

UV resistance acc. to ISO 4892-2, Method A

Standard

Corrosion resistance acc. to IEC 60068-2-52

Standard

Electromagnetic Compatibility (EMC)

DIN EN ISO 14982-1

European Conformity (CE) Mark

Standard

E1 approval

Standard

UKCA marking

Standard

Degree of Protection

IP 67, IP 6K9K

Electrical connection for supply voltage

M12 A-coded, connector plug

Supply Voltage

7 to 32 V

Power Consumption

< 1 W (heating off)

< 7 W (heating on)

Length

61 mm

Width

49 mm

Height

49 mm

Weight

0.33 lb