Unit of Measure

Specifications

Model Code Description

N/A 3.1260 R 05 BNK4 /-KB

Absolute Filter Rating

N/A 5 µm

Media Type

N/A BHK=Only Glass Fibers-Low Collapse

Seal

N/A Nitrile Rubber (NBR)

Cap 1 Type

N/A O-Ring Cap

Cap 2 Type

N/A O-Ring Cap

Type

N/A Hydraulic Filter Element

Size

N/A 3.1260

Filter Material

N/A Microglass

Configuration

N/A Double Open End

Cap 1 Material

N/A Plastic

Cap 2 Material

N/A Plastic

Support Tube Material

N/A Steel

Outer Sleeve

N/A Yes

Flow Direction

N/A Outside - In

Beta Rating

N/A β5 > 1000

Stat-Free

N/A No

Minimum Temperature

N/A -30 ºC-22 ºF

Maximum Temperature

N/A 100 ºC212 ºF

Efficiency

N/A 99.9 %

Filter Rating

N/A 5 µm

Collapse Rating

N/A 20 bar

BUn

N/A EA

Division

N/A HYDRAULIC AND LUBE FILTERS

Product Group Family

N/A ELEMENTS-BETTERFIT

Product

N/A BETAFIT ELEMENTS

Dimensions

Outside Diameter

N/A 4.6 in118 mm

Length

N/A 23.7 in601 mm

Inside Diameter

N/A 59 mm2.323 in