Unit of Measure

Specifications

Model Code Description

N/A 3.510 D 20 BNK4 /-S20

Absolute Filter Rating

N/A 20 µm

Media Type

N/A BHK=Only Glass Fibers-Low Collapse

Cap 1 Type

N/A O-Ring Cap

Cap 2 Type

N/A Closed End Cap

Type

N/A Hydraulic Filter Element

Size

N/A 3.510

Filter Material

N/A Microglass

Configuration

N/A One Open Cap, One Closed Cap

Cap 1 Material

N/A Steel

Cap 2 Material

N/A Plastic

Support Tube Material

N/A Steel

Outer Sleeve

N/A Yes

Flow Direction

N/A Outside - In

Beta Rating

N/A β20 > 1000

Stat-Free

N/A No

Minimum Temperature

N/A -30 ºC-22 ºF

Maximum Temperature

N/A 100 ºC212 ºF

Efficiency

N/A 99.9 %

Filter Rating

N/A 20 µm

Collapse Rating

N/A 20 bar

BUn

N/A EA

Dimensions

Outside Diameter

N/A 1.8 in45 mm

Length

N/A 3.9 in99.5 mm

Inside Diameter

N/A 22.1 mm0.87 in