Unit of Measure

Specifications

Model Code

9.04.10MA20BN

Absolute Filter Rating

20 µm

Media Type

BN/HC=Betamicron® Low Capacity

Seal

Nitrile Rubber (NBR)

Style

Spin-On

Thread Type

UN

Size

9.04.10

Filter Material

Microglass

Thread Size

1.5 in.-16

Configuration

Spin-On Can

Support Tube Material

Steel

Beta Rating

ßx(c) ≥ 1000

Stat-Free

No

Minimum Temperature

-30 ºC-22 ºF

Maximum Temperature

100 ºC212 ºF

Efficiency

99.9 %

BUn

EA

Collapse Rating

20 bar

Type

Hydraulic Filter Element