Unit of Measure

Specifications

Model Code

N/A SBF1000-14Z10BF,ELEMENT

Media Type

N/A Microglass

Seal

N/A Nitrile rubber (NBR)

Cap 1 Type

N/A O-Ring Cap

Cap 2 Type

N/A Closed Cap

Style

N/A Cartridge

Filter Material

N/A Microglass

Configuration

N/A One Open Cap, One Closed Cap

Cap 1 Material

N/A Plastic

Cap 2 Material

N/A Steel

Support Tube Material

N/A Steel

Flow Direction

N/A Outside - In

Beta Rating

N/A β10 > 1000

Stat-Free

N/A No

Dirt Holding Capacity (DHC)

N/A 130 g

Minimum Temperature

N/A -30 ºC

Maximum Temperature

N/A 100 ºC

Filter Rating

N/A 10 µm

BUn

N/A EA

Collapse Rating

N/A 10 bar

Type

N/A Hydraulic Filter Element

Dimensions

Outside Diameter

N/A 91.44 mm

Length

N/A 385.191 mm

Inside Diameter

N/A 48.26 mm