Unit of Measure

Specifications

Model Code

N/A SBF1001-18Z10BF,ELEMENT

Media Type

N/A Microglass

Seal

N/A Nitrile rubber (NBR)

Cap 1 Type

N/A Grommet Cap

Cap 2 Type

N/A Grommet Cap

Style

N/A Cartridge

Filter Material

N/A Microglass

Configuration

N/A Double Open End

Cap 1 Material

N/A Steel

Cap 2 Material

N/A Steel

Support Tube Material

N/A Steel

Flow Direction

N/A Inside - Out

Beta Rating

N/A β10 > 1000

Stat-Free

N/A No

Dirt Holding Capacity (DHC)

N/A 168 g

Minimum Temperature

N/A -30 ºC

Maximum Temperature

N/A 100 ºC

Filter Rating

N/A 10 µm

BUn

N/A EA

Collapse Rating

N/A 10 bar

Type

N/A Hydraulic Filter Element

Dimensions

Outside Diameter

N/A 94.488 mm

Length

N/A 478.79 mm

Inside Diameter

N/A 43.18 mm