Unit of Measure

Specifications

Model Code

N/A SBF1634056E25F,ELEMENT

Media Type

N/A Cellulose

Seal

N/A Nitrile rubber (NBR)

Style

N/A Spin-On

Filter Material

N/A Cellulose

Thread Size

N/A 1 3/8-12

Support Tube Material

N/A Steel

Flow Direction

N/A Outside - In

Stat-Free

N/A No

Minimum Temperature

N/A -30 ºC

Maximum Temperature

N/A 100 ºC

Filter Rating

N/A 25 µm

BUn

N/A EA

Maximum Pressure Rating (Spin-Ons Only)

N/A 500 bar34.5 psi

Collapse Rating

N/A 1 bar

Type

N/A Hydraulic Filter Element

Dimensions

Outside Diameter

N/A 95.3 mm

Length

N/A 154.8 mm